IESNA:LM-63-2002
[TEST]P1201463
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-727-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5205
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
595.2 586.1 592.2 604 617.3 630.5 643 652.6 661.5 673.9
692.4 722.2 764.2 813.8 890.9 1018.4 1162.2 1332.8 1542.4 1754.1
1979.1 2154.7 2264.6 2344.4 2374.7 2386.3 2427.2 2508.1 2506.1 2281.1
1711.3 731.9 191.6 79.2 29.5 8.3 0
595.2 589.4 595.5 607.3 620.6 633.8 645.7 655.4 664.2 676.1
694 723.6 765 813.6 887.8 1009 1150.4 1316 1520 1759.6
1983 2155.2 2263.2 2340.2 2372.2 2391 2435.7 2516.6 2503.6 2261.3
1658.3 678.6 191.3 77.3 29.3 8 0
595.2 588.6 593.8 604.9 617.6 629.7 640.5 647.7 654.3 663.9
679.1 704 740.1 784 849.7 956.3 1092.4 1253.6 1431.7 1634
1835.3 2018 2146.1 2234.5 2294.4 2353.2 2428 2519.9 2562.2 2399.6
1902.6 966.5 292.1 107.4 52.2 11.3 0
595.2 587.5 592.4 602.4 613.1 623.6 633.3 638.3 641.6 646.5
655.9 672.5 698.4 729.9 774.1 846.4 945.5 1062.3 1194 1344.7
1511.7 1686.5 1851.9 1994 2116.9 2235.9 2391.6 2577.9 2726.2 2724.5
2455.3 1817.6 824.1 320.5 110.7 38.4 0
595.2 587.5 591.3 600.2 609.6 618.9 628.3 633.6 636.1 638.5
646.8 658.7 678.8 701.8 727.7 766.4 824.3 897.8 990.2 1101.2
1227.1 1358.2 1509 1669.6 1838.6 2019.4 2223.7 2473.3 2785.8 3045.8
3089.2 2764.8 1880.3 918.7 324.1 79 0
595.2 587.7 591.1 599.1 608.2 618.1 626.9 633 636.1 639.1
648.5 661.5 680.2 700.4 719.2 744.6 789.3 847 922.6 1015.9
1121.4 1237.3 1359.1 1502.9 1661.9 1838 2044.3 2301.3 2657.1 3028.7
3239.6 3028.4 2236.4 1255 517.6 119.8 0
595.2 587.5 590.2 598 607.1 616.7 625.6 632.2 636.3 641.3
650.4 664.2 680.8 695.7 708.1 728.3 763 807.5 869.9 948
1035.8 1130.5 1235.4 1354.1 1491 1641.5 1841.1 2090.1 2425.8 2835.8
3096.4 2857.3 1962 1024.2 374.6 64 0
595.2 589.4 590 596.3 605.4 616.2 626.4 635 642.1 647.1
653.2 662.3 672.8 680 688 700.9 719.4 742.9 778.5 832.1
892 960.4 1038.3 1126.6 1225.5 1343.6 1484.1 1659.2 1874.5 2152.2
2324.5 2028 1309.7 584.2 149.4 24.6 0
595.2 591.3 591.1 595.5 604.3 615.9 627.8 638.8 647.7 654
659.8 665.3 667 666.4 669.2 675.3 685.2 699.8 722.2 754.8
800 852.5 916.5 992.2 1078 1174.7 1280.1 1403.5 1550.7 1677.7
1647.6 1315.2 751.5 271.4 67.6 19 0
595.2 593.3 593.5 596.9 605.1 615.6 629.4 643 653.7 662.3
669.5 673.6 673.6 672.2 670.8 670.3 672.8 680.8 696.2 721.1
756.4 803.4 858.6 924.3 1001.8 1089.6 1183.8 1281.5 1362.7 1372.6
1212.8 802 286.6 77.6 37.8 14.9 0
595.2 596.3 597.7 602.7 611.5 622 636.6 651.8 665.9 679.1
692.1 702.6 710 716.7 722.5 729.4 739.6 753.4 774.1 807.5
857.5 924 1007.6 1117.8 1259.4 1408.8 1564.7 1682.1 1697 1472.5
1024.8 503.3 138.9 46.1 20.7 6.1 0
595.2 597.1 599.6 605.1 614.8 626.9 642.7 659.8 676.4 693.5
712.3 730.5 748.7 767.2 788.2 815.5 849.5 893.6 951 1024.5
1116.1 1220.5 1336.4 1475 1626.6 1763 1844.1 1829.8 1667.4 1299.7
792 376.6 127.3 44.4 17.4 3.6 0
595.2 598.5 602.7 610.1 621.4 635.2 653.4 674.2 694 717.2
743.7 774.4 809.4 850.3 900.5 964.3 1041 1126.9 1216.1 1306.3
1394.1 1474.7 1549.3 1629.6 1712.7 1767.4 1759.1 1662.2 1449.3 1065.6
626.7 271.4 100.8 40.9 16.6 3.9 0
595.2 601 609 620.9 636.6 655.1 678.8 706.2 739.9 782.1
837.3 903.6 976.7 1060.9 1140.7 1211.1 1264.9 1302.8 1326.2 1341.7
1355.5 1361.3 1346.4 1316 1262.7 1157.8 982.8 742.6 484.2 277.2
149.6 85.3 53.8 34.2 19 4.7 0
595.2 602.9 615.4 631.6 651.8 676.1 707 748.7 801.7 868.5
942.2 1012.6 1074.2 1118.6 1142.9 1149 1139.3 1114.5 1072.2 1008.5
924 819.1 690.2 546.3 415.2 318 250.4 199.3 159 128.6
101.3 79 60.2 40 21.8 5 0
595.2 605.4 622.8 643.5 667.5 697.9 739 794.5 862.7 933.9
995.2 1039.4 1059.5 1056 1031.9 990 927.9 841.4 743.7 644.1
559.3 493.3 437.8 381 322.2 270.5 228 193 161.8 134.4
110.4 88.9 67.9 43.9 26.2 8 0
595.2 608.2 629.7 654.8 684.9 721.9 772.4 838.4 909.4 966.2
999.1 1005.4 989.7 956.3 907.2 835.1 747.6 657.3 580.8 527
493.3 465.2 429 386.8 334 293.2 259.5 225.3 195.2 169.2
144.7 118.2 92.2 66 40.6 14.1 0
595.2 612 637.7 666.4 699.8 741.2 797 867.1 932.6 969.5
973.7 950.8 914.6 869.6 810.3 736.5 655.9 585.3 543.6 517.1
480.1 443.6 396.4 355 344.3 321.1 289.6 258.4 228.9 199.6
170.6 144.1 115.4 87.2 57.4 20.7 0
595.2 614.5 643.5 676.4 714.2 758.9 816.6 881.5 936.4 953
933.4 893.6 850.8 802.8 745.4 677.5 608.7 564.3 548.5 518.2
476.2 419.3 367.2 358.3 344 320.8 291.8 261.4 231.9 203.2
174.7 148.8 120.1 93.3 60.5 25.4 0
595.2 617 648.2 684.4 725.5 773 832.3 897.8 937.5 929.8
889.5 840.6 797.6 755.9 704.5 643.8 589.7 573.4 555.4 516.8
457.2 383.7 363.3 351.4 342 319.1 292.1 263.6 233.8 204.3
176.7 143.6 109 81.2 50 20.2 0
595.2 618.7 649.6 687.4 730.2 779.3 840.1 905.2 938.3 919
869.3 819.4 775.2 732.4 685.7 635.2 591.6 581.1 556.3 511
438.4 377.9 358.3 343.7 335.7 315.5 291.8 264.2 236 208.4
181.7 146.3 108.5 80.9 40.3 17.1 0
595.2 617.6 650.1 687.7 730.5 779.3 839.5 904.9 940.6 922.1
872.4 821.8 777.7 735.4 689.9 641.3 598.2 588.3 561.8 515.4
440.9 379.9 359.2 342.3 333.5 314.2 291.8 264.7 237.1 210.1
182.2 144.1 107.4 77 39.8 15.7 0
